Light Marine Power Cables XLFMKK

Cu-screened

Produktfoto
Technical data
  • acc. to VG 88778/66
  • Operating temperature
    at conductor max. +85°C
  • Min. installation temperature
    -10°C
  • Nominal voltage 250 V
  • Minimum bending radius
    5x cable Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.2, multi-wire,
    BS 6360 cl.2, IEC 60228 cl.2
    longitudinally watertight
  • PVC core insulation with polyamid coating
  • Cores laid up in pairs
  • Pairs copper screened
  • Foil wrapping
  • PVC inner sheath
  • Bare copper braided screen,
    waterproofed
  • PVC outer sheath
  • Sheath colour: green
Properties
  • Colour code
    All sizes are colour coded
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
For fixed installation on marine craft above and below deck.
Downloads
Data sheet

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

59336

2 x 2 x 0,75

16,0

160,0

370,0

18

59337

4 x 2 x 0,75

18,1

277,0

490,0

18

59338

11 x 2 x 0,75

26,2

658,0

1080,0

18