A-LiY(StE)YÖ

Data transmission cables for petrol stations and refineries with BAM*-test report

Produktfoto
Technical data
  • Oil- and fuel-resistant data
    transmission cables
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -40°C to +70°C
  • Nominal voltage 200 V
  • Insulation resitance
    min. 100 MOhm x km
  • Minimum bending radius
    20x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, fine wire
    Part.-No. 32597, 32599
    Tinned copper conductor, single-wire
    Part.-No. 32633
  • Core insulation of special PVC
    to DIN VDE 0207
  • Core identification black cores with
    continuous white numbering
  • Each single core screened with aluminium/
    polyester foil, metal layer at outside
  • Screened cores in layers with optimal
    lay length screenings of each core make
    contact mutually
  • Solid copper drain-wire Part.-No. 32633
    copper drain-wire Part.-No. 32597, 32599
  • Common core sheath
  • Outer sheath of special PVC
  • Sheath colour: black
Properties
Tests
  • Compound characteristic acc. to
    DIN VDE 0207
  • Oil- and fuel resistance of sheath:
    acc. to BAM-Specification
  • Oil-resistance of sheath:
    DIN ISO 6722 part 1, 4.11,
    DIN EN 60811-404
  • Fuel-resistance of sheath:
    DIN ISO 6722 part 1, 4.12
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • BAM = Federal Institute for Materials
    Research and Testing
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
These data transmission cables, oil- and fuel-resistant, are used for internal and external wiring applications at petrol pumps, for data transmission from the pumps to the cash desk and in the installation of video surveillance systems. These cables are also installed directly in the ground and are resistant to UV radiation. Special screens over individual cores guarantee good overall screening and ensure an interference-free transmission of control pulses.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

32597

4 x 0,75

9,0

38,0

105,0

18

32633

7 x 0,75

10,3

60,0

150,0

18

32599

8 x 0,75

11,0

68,0

169,0

18