NYCY

power cable, 0,6/1 kV, VDE approved, with concentric copper conductor

Logo Image Logo Image
Produktfoto
Technical data
  • Power and control cable to
    DIN VDE 0276 part 603,
    HD 603 S1 and IEC 60502
    7 cores and above to DIN VDE 0276
    part 627, HD 627 S1 and IEC 60502
  • Temperature range
    flexing -5°C to +50°C
    fixed installation -40°C to +70°C
  • Permissible operating temperature
    at conductor +70°C
  • Permissible short circuit temperature
    (short circuit duration max. 5 s)
    +160°C
  • Nominal voltage U0/U 0,6/1 kV
  • Test voltage 4 kV
  • Max. permissible tensile stress
    with cable grip at conductor
    50 N/mm²
  • Minimum bending radius
    single-core 15x cable Ø
    multi-core 12x cable Ø
  • Caloric load values
    see Technical Informations
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.1, single-wire,
    BS 6360 cl.1, IEC 60228 cl.1
  • Core insulation of PVC
    compound type DIV4 to HD 603 S1
  • Core identification to DIN VDE 0293-308
  • Cores stranded in concentric layers
  • Filling compound
  • Concentric conductor in inner layer of
    round copper wires, outer layer with
    copper tape
  • Outer sheath of PVC
    compound type DMV5 to HD 603 S1
  • Sheath colour: black
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Highest permissible voltage
  • Direct current systems 1,8 kV
  • Alternating current systems
    • Single-phase systems 1,4 kV
    both outer conductors insulated
    • Single-phase systems 0,7 kV
    one outer conductor earthed
  • Three-phase systems 1,2 kV
    with concentric conductor and
    a cross section of 240 mm²
    and above 3,6 kV
Note
  • re = round conductor, single-wire
  • Available with outer sheath in alternative
    colours on request.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Power cables for energy supply are used for industry and distribution boards, power stations, house connecting boxes and street lighting as well as control cable for the transmission of control impulses and test datas. Overall, where increased electrical and also mechanical protection are required. Those cables are installed in open air, in underground, in water, in concrete, indoors and in cable ducts. The concentric conductor (C) is allowed to use as PE-, PEN-conductor or as screen.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

32200

1 x 10

re / 10

11,0

216,0

280,0

8

32201

1 x 16

re / 16

12,0

336,0

440,0

6

32202

2 x 1,5

re / 1,5

13,0

52,0

205,0

16

32203

2 x 2,5

re / 2,5

13,5

80,0

270,0

14

32204

2 x 4

re / 4

15,5

123,0

360,0

12

32205

2 x 6

re / 6

17,0

182,0

435,0

10

32206

2 x 10

re / 10

19,5

312,0

590,0

8

32207

2 x 16

re / 16

20,5

489,0

820,0

6

32208

3 x 1,5

re / 1,5

13,5

66,0

225,0

16

32209

3 x 2,5

re / 2,5

14,5

104,0

290,0

14

32210

3 x 4

re / 4

16,5

161,0

400,0

12

32211

3 x 6

re / 6

17,5

240,0

510,0

10

32212

3 x 10

re / 10

20,0

408,0

850,0

8

32213

3 x 16

re / 16

23,0

643,0

1080,0

6

32214

4 x 1,5

re / 1,5

14,5

81,0

260,0

16

32215

4 x 2,5

re / 2,5

15,5

128,0

350,0

14

32216

4 x 4

re / 4

17,0

200,0

470,0

12

32217

4 x 6

re / 6

18,5

297,0

590,0

10

32218

4 x 10

re / 10

21,0

504,0

900,0

8

32219

4 x 16

re / 16

23,0

796,0

1250,0

6

32220

5 x 1,5

re / 1,5

15,0

95,0

330,0

16

32221

5 x 2,5

re / 2,5

16,0

152,0

400,0

14

32222

5 x 4

re / 4

19,0

238,0

560,0

12

32223

5 x 6

re / 6

21,0

355,0

710,0

10

32224

5 x 10

re / 10

23,0

600,0

1000,0

8

32226

7 x 1,5

re / 1,5

16,0

124,0

320,0

16

32227

7 x 1,5

re / 2,5

16,0

133,0

350,0

16

32241

7 x 2,5

re / 2,5

17,5

200,0

450,0

14

32225

7 x 4

re / 4

21,0

315,0

670,0

12

32255

7 x 6

re / 6

24,0

470,0

790,0

10

32228

8 x 1,5

re / 1,5

17,0

138,0

380,0

16

32229

8 x 1,5

re / 2,5

17,0

147,0

400,0

16

32242

8 x 2,5

re / 2,5

18,0

224,0

510,0

14

32230

10 x 1,5

re / 2,5

19,0

176,0

440,0

16

32243

10 x 2,5

re / 4

20,5

286,0

600,0

14

32231

12 x 1,5

re / 2,5

20,0

205,0

500,0

16

32244

12 x 2,5

re / 4

21,0

334,0

660,0

14

32232

14 x 1,5

re / 2,5

20,5

234,0

540,0

16

32245

14 x 2,5

re / 4

22,0

382,0

760,0

14

32246

14 x 2,5

re / 6

22,5

403,0

800,0

14

32233

16 x 1,5

re / 4

22,0

276,0

600,0

16

32247

16 x 2,5

re / 6

23,0

451,0

910,0

14

32234

19 x 1,5

re / 4

23,0

320,0

690,0

16

32248

19 x 2,5

re / 6

23,5

523,0

950,0

14

32235

21 x 1,5

re / 6

24,0

369,0

810,0

16

32249

21 x 2,5

re / 10

26,0

571,0

1100,0

14

32236

24 x 1,5

re / 6

26,0

413,0

860,0

16

32250

24 x 2,5

re / 10

28,0

696,0

1300,0

14

32237

30 x 1,5

re / 6

27,0

499,0

1230,0

16

32251

30 x 2,5

re / 10

30,0

840,0

1610,0

14

32238

40 x 1,5

re / 10

30,0

696,0

1590,0

16

32252

40 x 2,5

re / 10

35,0

1080,0

2100,0

14

32239

52 x 1,5

re / 10

32,0

869,0

1820,0

16

32253

52 x 2,5

re / 10

38,0

1368,0

2500,0

14

32240

61 x 1,5

re / 10

33,0

998,0

2000,0

16

32254

61 x 2,5

re / 10

40,0

1584,0

2850,0

14