ROBOFLEX®-recycle

M12 plug angled and socket angled, pre-assembled on both sides 3-pin, 4-pin and 5-pin

Produktfoto
Technical data
  • Approval:
    UL/cUL approved
  • Production
    in accordance with VDE standards
  • Temperature range:
    fixed installation -40°C to +120°C
    flexibel -30°C to +120°C
  • Nominal voltage:
    300 V
  • Test voltage:
    2000 V
  • Minimum bending radius:
    approx. 7,5x cable Ø (for flexible installation)
  • Traversing speed:
    max. 3.3 m/s for 5 m of horizontal traverse path length
  • Acceleration:
    max. 5 m/s²
  • Flexing and torsion cycles:
    min. 10 million.
  • Torsional stress:
    +/- 360°/m
Cable structure
Assembly (3-pin)
  • Bare copper litz wire, 42 x 0.10 mm
  • Core insulation polyester, black, blue, brown
  • Cores stranded in layers
  • Sheath, special mix
  • weld splatter resistant, dull, low adhesion, flame retardant and self-extinguishing (as per VDE 0472 Part 804 Test method B, IEC 60332-1-2)
  • Sheath colour: black
  • Outer diameter 4.9 +/-0.2 mm
Assembly (4-pin)
  • Bare copper litz wire, 42 x 0.10 mm
  • Core insulation polyester, black, brown, white, blue
  • Cores stranded in layers
  • Sheath, special mix
  • weld splatter resistant, dull, low adhesion, flame retardant and self-extinguishing (as per VDE 0472 Part 804 Test method B, IEC 60332-1-2)
  • Sheath colour: black
  • Outer diameter 4.9 +/-0.2 mm
Properties
  • very good resistance to oil
  • as per VDE 0473 Part 811-2-1
  • good resistance to acids, alkalis and solvents
  • not cross-linked
  • weld splatter resistant
  • recyclable
  • halogen-free
  • Silicone and cadmium-free
  • Free of substances harmful to paint adhesion Substances
  • very high mechanical load capacity
  • abrasion resistant
  • wear-resistant
  • Highly flexible
  • UV-resistant
  • ROHS conformant
  • CE conformant
Note
* Design for the standard 2 LEDs in the colours: yellow, green.
3 LEDs in the colours: white, yellow, green - available upon request.** Sensor cable ROBOFLEX®-recycle M12 plug, straight and socket, angled, pre-assembled on both side, 5-pin.
Available on request.
Application
The cables with this new sheath material cover all requirements for very large mechanical stresses for abrasion, tear resistance, torsion, flexing, flexibility and oil resistance. Using for automation technology, plant and machine construction, fixture construction for handling devices, welding devices and welding tongs, assembly and handling devices, machining production, welding robots and tool machines, blast furnaces and rolling mills. The completely new feature of this cable is the weld splatter resistance without the otherwise usual and required cross-linking process.
  • Our newly developed non-cross-linked thermoplastic elastomer is fully recyclable.
  • In contrast to this, the usual, cross-linked, thermoplastic elastomers cannot be recycled and put a not insignificant stress on our environment.
  • This must be particularly interesting for customers who have an environment management system according to DIN EN ISO 14001 and thus place a great deal of importance on the use of recyclable materials.
  • A significantly longer service life than that of existing cables on the market, because it can be used in highly flexible applications, for example on robots (torsion) and in drag chains (dynamic load).

plug angled/ socket angled

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

670766

ROBOFLEX®-recycle   3 x 0,34

1,5

plug angled / socket angled

14,7

-

670767

ROBOFLEX®-recycle   3 x 0,34

3,0

plug angled / socket angled

29,4

-

670768

ROBOFLEX®-recycle   3 x 0,34

5,0

plug angled / socket angled

49,0

-

670769

ROBOFLEX®-recycle   3 x 0,34

10,0

plug angled / socket angled

98,0

-

670790

ROBOFLEX®-recycle   4 x 0,34

1,5

plug angled / socket angled

19,7

-

670791

ROBOFLEX®-recycle   4 x 0,34

3,0

plug angled / socket angled

39,3

-

670792

ROBOFLEX®-recycle   4 x 0,34

5,0

plug angled / socket angled

65,5

-

670793

ROBOFLEX®-recycle   4 x 0,34

10,0

plug angled / socket angled

131,0

-

671533

ROBOFLEX®-recycle   5 x 0,34

1,5

plug angled / socket angled

24,8

-

671534

ROBOFLEX®-recycle   5 x 0,34

3,0

plug angled / socket angled

49,5

-

671536

ROBOFLEX®-recycle   5 x 0,34

5,0

plug angled / socket angled

82,5

-

671537

ROBOFLEX®-recycle   5 x 0,34

10,0

plug angled / socket angled

165,0

-