ROBOFLEX®-recycle

M8 plug straight or angled, pre-assembled on one side, 3-pin and 4-pin

Produktfoto
Technical data
  • Approval:
    UL/cUL approved
  • Production
    in accordance with VDE standards
  • Temperature range:
    fixed installation -40°C to +105°C
    flexible -30°C to +105°C
  • Nominal voltage:
    300 V
  • Test voltage:
    2000 V
  • Minimum bending radius:
    7,5x cable Ø (for flexible installation)
  • Traversing speed:
    max. 3.3 m/s for 5 m of horizontal traverse path length
  • Acceleration:
    max. 5 m/s²
  • Flexing and torsion cycles:
    min. 10 million.
  • Torsional stress:
    +/- 360°/m
Cable structure
  • Bare copper litz wire, 42 x 0.10 mm
  • Core insulation polyester, black, blue,
    brown
  • Cores stranded in layers
  • Sheath, special mix
  • weld splatter resistant, dull, low adhesion,
    flame retardant and self-extinguishing
    to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2/ IEC 60332-1-2
  • Sheath colour: black
Assembly (3-pin)colour of cores brown, blue, black
AD 4,9 +/-0,2 mm Assembly (4-pin)colour of cores brown, blue, black, white
AD 5,2 +/-0,2 mm
Properties
  • very good resistance to oil as per
    DIN VDE 0473-811-404/DIN EN 60811-404
  • good resistance to acids, alkalis and
    solvents
  • not cross-linked
  • weld splatter resistant
  • recyclable
  • halogen-free
  • Silicone and cadmium-free
  • Free of substances harmful to paint
    adhesion Substances
  • very high mechanical load capacity
  • abrasion resistant
  • wear-resistant
  • Highly flexible
  • UV-resistant
  • ROHS conformant
  • CE conformant
Note
IP67
A-coded
Application
The cables with this new sheath material cover all requirements for very large mechanical stresses for abrasion, tear resistance, torsion, flexing, flexibility and oil resistance. Using for automation technology, plant and machine construction, fixture construction for handling devices, welding devices and welding tongs, assembly and handling devices, machining production, welding robots and tool machines, blast furnaces and rolling mills. The completely new feature of this cable is the weld splatter resistance without the otherwise usual and required cross-linking process.
  • Our newly developed non-cross-linked thermoplastic elastomer is fully recyclable.
  • In contrast to this, the usual, cross-linked, thermoplastic elastomers cannot be recycled and put a not insignificant stress on our environment.
  • This must be particularly interesting for customers who have an environment management system according to DIN EN ISO 14001 and thus place a great deal of importance on the use of recyclable materials.
  • A significantly longer service life than that of existing cables on the market, because it can be used in highly flexible applications, for example on robots (torsion) and in drag chains (dynamic load).
Downloads
Data sheet

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

670660

ROBOFLEX®-recycle   3 x 0,34

1,5

plug, straight

14,7

-

670661

ROBOFLEX®-recycle   3 x 0,34

3,0

plug, straight

29,4

-

670662

ROBOFLEX®-recycle   3 x 0,34

5,0

plug, straight

49,0

-

670663

ROBOFLEX®-recycle   3 x 0,34

10,0

plug, straight

98,0

-

670664

ROBOFLEX®-recycle   3 x 0,34

1,5

plug, angled

14,7

-

670665

ROBOFLEX®-recycle   3 x 0,34

3,0

plug, angled

29,4

-

670666

ROBOFLEX®-recycle   3 x 0,34

5,0

plug, angled

29,4

-

670667

ROBOFLEX®-recycle   3 x 0,34

10,0

plug, angled

98,0

-

670676

ROBOFLEX®-recycle   4 x 0,34

1,5

plug, straight

19,7

-

670677

ROBOFLEX®-recycle   4 x 0,34

3,0

plug, straight

39,3

-

670678

ROBOFLEX®-recycle   4 x 0,34

5,0

plug, straight

65,5

-

670679

ROBOFLEX®-recycle   4 x 0,34

10,0

plug, straight

131,0

-

670680

ROBOFLEX®-recycle   4 x 0,34

1,5

plug, angled

19,7

-

670681

ROBOFLEX®-recycle   4 x 0,34

3,0

plug, angled

39,3

-

670682

ROBOFLEX®-recycle   4 x 0,34

5,0

plug, angled

65,5

-

670683

ROBOFLEX®-recycle   4 x 0,34

10,0

plug, angled

131,0

-