HELULIGHT® Reflect

HELULIGHT Reflect

Logo Image
Produktfoto
Application
The new HELULIGHT® Reflect Series combines appearance with usefulness. Tripping hazards in the stage and construction site area are made visible using the reflective foil. As well as the power supply, HELULIGHT® Reflect can also be integrated in the stage appearance as another highlight. Almost every power cable with transparent sheath can be supplemented with the reflective foil.

Part No.

Structure

Conductor

resistance

Ohm / km

Outer diameter

ca. mm

Cop. weight

kg / km

Weight

ca. kg / km

428943

0

< 0,0

14,0

480,0

575