Audio & Light

AES/EBU TP DMX 512

Logo Image
Produktfoto
Application
The 4-core HELUSOUND® AES/EBU & DMX cable is protected against external interference by its AL/PT foil, its copper spiral screen and its PVC outer sheath. This cable is suitable for controlling all types of digital equipment. Also to use as microphon cabel.
Downloads
Data sheet

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400034

2x2x0,22

< 85,0

8,0

38,0

76,0