Audio

AES/EBU digital Audio cables, multipair,spirally, screened pairs and overall foil shielding

Logo Image
Produktfoto
Application
The multipaired, digital HELUSOUND® AES/EBU audio cable is characterised by its shielding in pairs, its element sheaths and by the additional overall sheath. This cable is suitable for the transmission of digital audio signals.
Downloads
Data sheet

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400030

12x2x0,22

< 86,0

17,0

171,0

320,0