Audio

Audio cable digital AES/EBU, multipair, foil-shielded pairs and overall foil shielding

Logo Image
Produktfoto
Application
The multipaired, digital HELUSOUND® AES/EBU audio cable is characterised by its shielding in pairs, its element sheaths and by the additional overall sheath. This cable is suitable for the transmission of digital audio signals.
Downloads
Data sheet

Part no.

Cable structure

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400025

2x2x0,22

9,9

16,0

85,0

400026

4x2x0,22

11,8

31,0

119,0

400027

6x2x0,22

14,9

46,0

195,0

400028

8x2x0,22

16,1

59,0

232,0

400029

12x2x0,22

19,1

85,0

330,0

400158

24x2x0,22

24,5

162,0

670,0