Patch-Panels RJ45

HELUKAT® CONNECTING SYSTEMS®Patch-Panels RJ45 Categorie 6 / Class E

Logo Image
Produktfoto
Description
Patch panel 24P Cat.6/ Class E
Application
As floor distributor in applications of digital and analog image, data and voice transmission.
Norms and standards
HELUKAT® CONNECTING SYSTEMS® system component up to 250 MHz in the parmanent link of category 6 / Class E in accordance with ISO 11801, 2nd edition, EN 50173, 2nd edition, EIA/TIA 568 B, and EN 55022 (EMC).
Downloads
Product Sheet

Part no.

Designation

82848

Patch panel class E 24P