BUS Cables

HELUKABEL® EIB/KNX BUS Cable E-BUS 2X2X0.8 MM PVC

Logo Image
Produktfoto
Cable structure
2x2x0.8 mm
Description
EIB/KNX bus, 4 cores, PVC
Application

HELUKABEL® E-BUS EIB/KNX PVC for fixed installation. The E-Bus cable is intended for transmission of bus signals in intelligent building systems. The cables ensure perfect communication in compliance with EIB regulations. They can be installed over, in and under plaster, in conduits and cable channels, in dry, damp and wet rooms as well as outdoors - if protected from direct sunlight. Wiring together with high-power cables is possible without limitation. The EIB/KNX bus can be used to control lighting, blinds, heating, ventilation, indicator boards etc.

Downloads
Product Sheet

Part no.

Designation

81081

2x2x0.8 mm

81663

2x2x0.8 mm