Fibre Optic Connecting Technics

HELUCOM CONNECTING SYSTEMS Outlet UP

Logo Image
Produktfoto
Cable structure
Fibre-optic wiring boxes, in-wall installation
Description
Fibre-optic wiring boxes, in-wall installation
Application
The fibre-optic wiring box forms the end element of the fibre-optic network at the workstation. From the wiring box, computers and peripheral devices are connected with cable connections (jumper cables). Depending on the version, the wiring box can be used in-wall mounting or top-mounting.
Options
On request, we also supply sockets in other configurations, such as three-way, to four-way, or six-way sockets. In addition, different codings can be supplied by means of colored identification buttons.
Downloads
Product Sheet

Part no.

Number of couplers

Type of coupler

Suitable for fibre type

Unit

81072

2

ST

Multi-mode

10

81073

4

ST

Multi-mode

10

81074

2

SC

Multi-mode

10

81075

4

SC

Multi-mode

10