Switches for top DIN Rails

Produktfoto
Industrial Ethernet Switch Spider 1TX/1FX  Part no. 802851
Technical properties
Dimensions
Hirschmann Spider small
Installation type
Top-hat rail installation / industrial environment
Weight
105.00  grain
Description
The industrial media converter series of "IL-MC" fulfills the highest requirements of protection against interferences. The converters can be operated either individually or together with a system power supply. In this case, the feed is doen through the base bus of the devices. In individual operation, the 24V supply voltage is connected to plugable c-clamps. The converters are equipped with link diagnostics, which supervises the operating status of the connected cable connection and terminals separately for the TP and fibre-optic port. An integrated MDI/MDI x change-over switch permits simple adaption to the TP wiring on site.