Fibre Optic Connection Technics

HELUCOM CONNECTING SYSTEMS INDUSTRIE, Ind.Outlet Metal, 2xSC Multimode, IP67

Logo Image
Produktfoto
Description

Industrial Ethernet, SCdx multimode outlets IP67

Application
Robust data connection socket (shielded) for the extreme implementation. Robust aluminum die-cast housing; meets all mechanical requirements like vibration, shock, and transverse forces. The socket is used either on the machine distributor (MD) or wall mounted directly on the machine (MC) as connection unit.
Norms and standards

HELUCOM CONNECTING SYSTEMS® INDUSTRY component suitable for multimode fibre applications (G50/125µm and G62.5/125µm). Moreover it satisfies the MICE specifications (class 3), EMC requirements in accordance with DIN EN 6100, and the requirements of the IP 67 housing protection class.

Downloads
Product Sheet

Part no.

Type

Unit

801354

Ind.Outlet Metal, 2xSC Multimode, IP67

5