Adapter Cables PROFInet A

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables PROFInet A RJ45 HARTING IP20/HAN 3A IP67

Logo Image
Produktfoto
Description

Adapter cable RJ45 HARTING IP20 to HAN® 3A IP67, PROFInet A fixed installation

Norms and standards
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition, EN 50173-3, EIA/TIA 568 B and IEC 61918. Support the PROFInet guideline V 1.8.
Characteristics

Adapter cable for the connection between IP20 protected and IP67 protected ethernet applications according ISO/IEC 11801 with RJ45 plugs. Usable for fixed installation cabling.

Options
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

801338

green

10,0

10

801339

green

15,0

10

801340

green

50,0

5

801341

green

100,0

1