Fibre Optic Connection Technics

HELUCOM CONNECTING SYSTEMS Splice boxes 19 Zoll, Telescope partly equiped

Logo Image
Produktfoto
Cable structure

19" splice boxes, telescope partially configured with couplings MM

Description

19" splice boxes, telescope partially configured with couplings MM

Application

Glass fibre splice boxes are used as cable end enclosures for multi-core fibreoptic cables in 19" cabinets. The splice boxes described here are particularly suitable as a connecting unit for our pre-fabricated fibre-optic grooved cables.

Options
On request, different assembly variations, such as F-SMA, FC/PC, and DIN and/or diagonal cross section designs, are also available.
Downloads
Product Sheet

Part no.

Number of couplers

Type of coupler

Unit

801171

4

ST

1

801172

8

ST

1

801173

12

ST

1

801174

24

ST

1

801168

2

SC duplex

1

801169

4

SC duplex

1

801170

6

SC duplex

1

80996

12

SC duplex

1

803157

2

LCdx

1

803158

4

LCdx

1

803159

6

LCdx

1

803160

12

LCdx

1