Scheepsbouw/offshore platforms

Voeding- en instrumentatie kabels die de uitdaging van gebruik op zee aangaan.

HELUKABEL® biedt scheepsbedrading en maritieme kabels met goedkeuringen van American Bureau of Shipping (ABS), Germanischer Lloyd (GL), Lloyds Register of Shipping (LRS), Verband Deutscher Elektrotechniker (VDE), USSR Register of Shipping, Det Norske Veritas (DNV), Bureau Veritas (BV), UL en CSA. Het assortiment dekt voeding, stuurstroom, instrumentatie en datatransmissie, met kabels voor vaste verlegging goedgekeurd voor gebruik in kabelbanen. En uniek in de markt; onze hoogflexibele HELUKABEL® SHIPFLEX scheepskabel geschikt voor gebruik in energiekettingen. Ons assortiment van producten wordt gebruikt door meerdere facetten van de commerciële maritieme markt, waaronder:

  • Scheepsbouwers
  • Boormaatschappijen
  • Reders
  • OEM bedrijven
  • Scheepswerven
  • Maritieme installateurs
  • Platforms

Veel van onze scheepsbedrading en maritieme kabels kunnen in korte tijd worden geleverd direct uit voorraad. Bijbehorende certificaten zijn op aanvraag beschikbaar.

Ontdek meer in onze online productcatalogus.

Onderstaand treft u een aantal voorbeelden van kabels uit onze assortiment Scheepsbouw & offshore aan:

SHIPFLEX 512

HELUKABEL® SHIPFLEX 512 is a new developed and successfully tested screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 330

HELUKABEL® SHIPFLEX 330 is a new developed and successfully tested special drag chain cable with overall screening which meets the requirements of the strict standards for application in offshore-areas. For this two-line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 340

HELUKABEL® SHIPFLEX 340 is a new developed and successfully tested special drag chain cable with overall screening which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 109

HELUKABEL® SHIPFLEX 109 Single is a new developed and successfully tested non screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 109

HELUKABEL® SHIPFLEX 109 is a new developed and successfully tested special drag chain cable with overall screening which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 113

HELUKABEL® SHIPFLEX 113 is a new developed and successfully tested screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. This kind of cable combines the feeding cores with the control cores. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 121

HELUKABEL® SHIPFLEX 121 is a new developed and successfully tested screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. This kind of cable combines the feeding cores with the control cores. For this two - line standard there is a Lloyds Register Approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


Ships Power Cables MGSGO

Halogen-free power cables for marine craft are used for permanent installation on ships in all rooms and open decks as control and power cables.


Light Marine Power Cables XLFMKK

For fixed installation on marine craft above and below deck.


Marine Power Cables LMGSGO

For fixed installation on marine craft above and below deck.


Ships Wiring Cables-SY single cores

A connection and a connection cable for measuring and control devices for communication systems , production lines , conveyor systems for fixed and variable connection in humid, wet and dry areas. These PVC single cores are also suitable for use in ship building.


Ships Wiring Cables-SY stranded type

Ideally suited for for fixed installation but also for the variable use of manufacturing lines, machine tools , conveyor systems and robotic assembly lines. A line that can also be used in shipbuilding. The??galvanized steel braid protects against mechanical stress and simultaneously effective against electrical interference.