Elektronica

De elektronica-industrie vereist kabels en bedrading die met snel, precies verkeer overweg kunnen, terwijl het hoogste niveau van zuiverheid wordt behouden.

Onze kabels zijn niet alleen bestand tegen hoge dataverkeer belastingen door de geautomatiseerd processen door de vele elektronica apparatuur, maar wij produceren ook diverse kabels die door het Fraunhofer Institut for Production Systems and Design Technology zijn getest en goedgekeurd voor het gebruik in clean-rooms. Deze zekerheid zorgt ervoor dat het productieproces kan doorgaan zonder de verontrusting voor vervuiling van de door in de lucht zwevende deeltjes afkomstig van bewegende machine onderdelen.

We kijken er naar uit om samen met u te mogen helpen bij het bepalen van de beste producten voor uw specifieke toepassing(en) en om al uw eventuele vragen te beantwoorden.

Bel +31 495 499 049 of email ons: info@helukabel.nl

Below you will find examples of cables and wires for Electronics:

NYY-J and NYY-O

Power cables for energy supply are installed in open air, in underground, in water, indoors, in cable ducts, power stations, for industry and distribution boards as well as in subscriber networks, where mechanical damages are not to be expected.


NAYY

Power cables for energy supply are installed in open air, in underground, in water, indoors, in cable ducts, power stations, for industry and distribution boards as well as in subscriber networks, where mechanical damages are not be expected.


NYCY

Power cables for energy supply are used for industry and distribution boards, power stations, house connecting boxes and street lighting as well as control cable for the transmission of control impulses and test datas. Overall, where increased electrical and also mechanical protection are required. Those cables are installed in open air, in underground, in water, indoors and in cable ducts. The concentric conductor (C) is allowed to use as PE-, PEN-conductor or as screen.


NYCWY

Power cables for energy supply are used for industry and distribution boards, power stations, house connecting boxes and street lighting as well as control cable for the transmission of control impulses and test datas. Overall, where increased electrical and also mechanical protection are required. Those cables are installed in open air, in underground, in water, indoors and in cable ducts. The concentric conductor (C) is allowed to use as PE-, PEN-conductor or as screen.


Power distribution cables, preferably used for underground installation, primarily in local networks, for industrial applications and switching systems, power stations. Wherever increased electrical and mechanical protection are required. Installation in water, outdoors, in concrete, indoors and in cable ducts. The concentric conductor (C) can be used as a PE or PEN conductor or as a screen.??The corrugated design (Ceander) of the concentric conductor permits any number of cable junctions during assembly, without any conductors having to be cut. This guarantees optimised reliability.


N2XSY

Suitable for installation mostly for power supply stations, in indoors and in cable ducts, outdoors, underground and in water as well as for installation on cable trays for industries, switch-boards and power stations. Due to the good laying characteristic, this can also be laid easily in difficult line guideways. The inner conducting layer between the conductor and the XLPE insulation and the firmly bonded outer conducting layer on the XLPE insulation assures a construction free of partial discharges with high operational reliability.


NA2XSY

Suitable for installation mostly for power supply stations, in indoors and in cable ducts, outdoors, underground and in water as well as for installation on cable trays for industries, switch-boards and power stations. Due to the good laying characteristic, this can also be laid easily in difficult line guideways. The inner conducting layer between the conductor and the XLPE insulation and the firmly bonded outer conducting layer on the XLPE insulation assures a construction free of partial discharges with high operational reliability.


N2XS2Y

Suitable for indoor installation and in cable ducts, outdoors, underground and in water as well as for installation on cable trays for industries, switch-boards and power stations. The PE-outer jacket is resistant to high mechanical stress for laying the cables. This PE-jacket is not flame-resistant (does not conform the test method B, as per VDE 0472 part 804). The inner conducting layer between the conductor and the XLPE insulation and the firmly bonded outer conducting layer on the XLPE insulation assures a construction free of partial discharges with high operational reliability.


NA2XS2Y

Suitable for indoor installation and in cable ducts, outdoors, underground and in water as well as for installation on cable trays for industries, switch-boards and power stations. The PE-outer jacket is resistant to high mechanical stress for laying the cables. This PE-jacket is not flame-resistant (does not conform the test method B, as per VDE 0472 part 804). The inner conducting layer between the conductor and the XLPE insulation and the firmly bonded outer conducting layer on the XLPE insulation assures a construction free of partial discharges with high operational reliability.


N2XS(F)2Y

Suitable for indoor installation and in cable ducts, outdoors, underground and in water as well as for installation on cable trays for industries, switch-boards and power stations. The PE-outer jacket is resistant to high mechanical stress for laying the cables. This PE-jacket is not flame-resistant (does not conform the test method B, as per VDE 0472 part 804). The inner conducting layer between the conductor and the XLPE insulation and the firmly bonded outer conducting layer on the XLPE insulation assures a construction free of partial discharges with high operational reliability.


NA2XS(F)2Y

Suitable for indoor installation and in cable ducts, outdoors, underground and in water as well as for installation on cable trays for industries, switch-boards and power stations. The PE-outer jacket is resistant to high mechanical stress for laying the cables. This PE-jacket is not flame-resistant (does not conform the test method B, as per VDE 0472 part 804). The inner conducting layer between the conductor and the XLPE insulation and the firmly bonded outer conducting layer on the XLPE insulation assures a construction free of partial discharges with high operational reliability.


N2XSEY 3 x ...

Suitable for installation in indoors and in cable ducts, outdoors as well as for laying on racks for industrial and switching systems and power plants. Limited use when buried in the earth if the PVC outer jacket could be damaged by high mechanical stress. The inner conducting layer between the conductor and the XLPE insulation and the firmly bonded outer conducting layer on the XLPE insulation assures a construction free of partial discharges with high operational reliability.


N2XH-FE 180/E 30

Security cables are ideal for use everywhere, where in case of fire human life and material assets are to be protected and safety conciousness take a special significance, e.g. in industrial complexes, power stations, communal establishment, hotels, airports, underground railway networks, hospitals and outpatients clinic (DIN VDE 0107), department stores, data processing centres, theaters, cinemas, in multi-storey buildings, public gatherings, schools etc. (DIN VDE 0108), mining works, offshore plants, leading centres, traffic communication, emergency power supply and alarm systems. The cables are suitable for fixed installation in dry and moist rooms, in, above, on and beneath plaster as well as in masonary walls and in concrete.


N2XCH-FE 180/E 30

Everywhere, where in case of fire human life and material assets are to be protected and safety conciousness take a special significance, e.g. in industrial complexes, power stations, communal establishment, hotels, airports, underground railway networks, hospitals and outpatients clinic (DIN VDE 0107), department stores, data processing centres, theaters, cinemas, in multi-storey buildings, public gatherings, schools etc. (DIN VDE 0108), mining works, offshore plants, leading centres, traffic communication, emergency power supply and alarm systems. Suitable for fixed installation in dry and moist rooms, in, above, on and beneath plaster as well as in masonary walls and in concrete. These cables are suitable for outdoor applications and in underground by using in conduits or tubes. Additionally valid also DIN VDE 0298 part 1 and 2.


NHXH-FE 180/E 30

Security cables are ideal for use everywhere, where in case of fire human life and material assets are to be protected and safety conciousness take a special significance, e.g. in industrial complexes, power stations, communal establishment, hotels, airports, underground railway networks, hospitals and outpatients clinic (DIN VDE 0107), department stores, data processing centres, theaters, cinemas, in multi-storey buildings, public gatherings, schools etc. (DIN VDE 0108), mining works, offshore plants, leading centres, traffic communication, emergency power supply and alarm systems. The cables are suitable for fixed installation in dry and moist rooms, in, above, on and beneath plaster as well as in masonary walls and in concrete. These cables are suitable for outdoor applications and in underground by using in conduits or tubes. Additionally valid also DIN??VDE 0298 part 1 and 2.


NHXCH-FE 180/E 30

Everywhere, where in case of fire human life and material assets are to be protected and safety conciousness take a special significance, e.g. in industrial complexes, power stations, communal establishment, hotels, airports, underground railway networks, hospitals and outpatients clinic (DIN VDE 0107), department stores, data processing centres, theaters, cinemas, in multi-storey buildings, public gatherings, schools etc. (DIN VDE 0108), mining works, offshore plants, leading centres, traffic communication, emergency power supply and alarm systems. Suitable for fixed installation in dry and moist rooms, in, above, on and beneath plaster as well as in masonary walls and in concrete. These cables are suitable for outdoor applications and in underground by using in conduits or tubes. Additionally valid also DIN VDE 0298 part 1 and 2. For the installation in conduit all precautions must be taken that no accumulation of water can occur in the pipes.


N2XH-FE 180/E 90

Everywhere, where in case of fire human life and material assets are to be protected and safety conciousness take a special significance, e.g. in industrial complexes, power stations, communal establishment, hotels, airports, underground railway networks, hospitals and outpatients clinic (DIN VDE 0107), department stores, data processing centres, theaters, cinemas, in multi-storey buildings, public gatherings, schools etc. (DIN VDE 0108), mining works, offshore plants, leading centres, traffic communication, emergency power supply and alarm systems. Suitable for fixed installation in dry and moist rooms, in, above, on and beneath plaster as well as in masonary walls and in concrete. These cables are suitable for outdoor applications and in underground by using in conduits or tubes. Additionally valid also DIN VDE 0298 part 1 and 2.


N2XCH-FE 180/E 90

Everywhere, where in case of fire human life and material assets are to be protected and safety conciousness take a special significance, e.g. in industrial complexes, power stations, communal establishment, hotels, airports, underground railway networks, hospitals and outpatients clinic (DIN VDE 0107), department stores, data processing centres, theaters, cinemas, in multi-storey buildings, public gatherings, schools etc. (DIN VDE 0108), mining works, offshore plants, leading centres, traffic communication, emergency power supply and alarm systems. Suitable for fixed installation in dry and moist rooms, in, above, on and beneath plaster as well as in masonary walls and in concrete. These cables are suitable for outdoor applications and in underground by using in conduits or tubes. Additionally valid also DIN VDE 0298 part 1 and 2. For the installation in conduit all precautions must be taken that no accumulation of water can occur in the pipes.