Chemische industrie

Het beleveren van de toonaangevende wereldwijde chemische bedrijven met kabels bestand tegen agressieve materialen.

De chemische industrie is verantwoordelijk voor het omzetten van ruwe grondstoffen (olie, aardgas, lucht, water, metalen en mineralen) in meer dan 70.000 verschillende producten zoals huishoudelijke en industriële reinigingsmiddelen, polymeren, meststoffen en geneesmiddelen om er maar een paar te noemen.

De processen om alledaagse chemicaliën te produceren vereisen kabels die niet alleen flexibel zijn, maar ook bestand zijn tegen oliën, vetten, zuren, basen en andere agressieve stoffen. Onze kabels zijn zeer geschikt om te werken onder deze ongunstige omstandigheden om een consistente werkstroom te behouden.

We kijken er naar uit om samen met u te mogen helpen bij het bepalen van de beste producten voor uw specifieke toepassing(en) en om al uw eventuele vragen te beantwoorden.

Bel +31 495 499 049 of email ons: info@helukabeln.nl

Below you will find examples of cables and wires for Chemical Industry:

OZ-BL

For hazardous areas the cables with special marking (blue) (hazard type-i-) used as flexible control and measuring cables to meet the requirements for the installation of electrical apparatus. These installations are not earthed and require a separate power circuit. Those cables are not suitable for underground laying.


OZ-BL-CY

For hazardous areas the cables with special marking (blue) (hazard type-i-) used as flexible control and measuring cables to meet the requirements for the installation of electrical apparatus. These installations are not earthed and require a separate power circuit. Those cables are not suitable for underground laying. The copper braided screening ensures the transmission of data signals and free from interference.


OB-BL-PAAR-CY

For hazardous areas this flexible control cable has been constructed for closed circuit systems in accordance with VDE 0165 part 1, part 12.2.2.6, which covers the requirements for the special marking (blue) of this type (hazard type -i-). The paired construction and the copper screening afford a good protection against electrical interference and ensure the transmission of data signals.


RE-2Y(St)Yv

Instrumentation cables are used in data processing and process control. Instrumentation cables are suitable for fixed installations in damp locations, in open spaces and for underground laying.


MEGAFLEX® 500

For fixed installation or flexible application, with free movements without forcing which do not constantly recur and without tensile stress, for high mechanical strain.As a measuring and control cable primarily in machinery and plant contruction, in building and air-conditoning systems, in warehousing and converying systems, in ship-building and for regenerative types of energy such as in the construction of wind power stations. Especially well-suited for use in public buildings, such as airports and train stations, where personal injuries and subsequent damage must be prevented in the event of a fire.


MEGAFLEX® 500-C

For fixed installation or flexible application, with free movements without forcing which do not constantly recur and without tensile stress, for high mechanical strain.An interference-free transmission of signals and pulse in assured by the high degree of screening. As a measuring and control cable primarily in machinery and plant contruction, in building and air-conditoning systems, in warehousing and converying systems, in ship-building and for regenerative types of energy such as in the construction of wind power stations. Especially well-suited for use in public buildings, such as airports and train stations, where personal injuries and subsequent damage must be prevented in the event of a fire.