UL-Style 3135

Silicone single core, 600 V, 200°C, halogen-free

Logo Image Logo Image
Produktfoto
Technical data
  • Silicone single cores acc. to
    UL Std.758 Style 3135
  • Temperature range
    -60°C to +200°C
  • Nominal voltage
    600 V
  • Test voltage
    2000 V
  • Breakdown voltage
    min. 5000 V
  • Minimum bending radius
    15x core Ø
Cable structure
  • Tinned copper conductors
  • Stranded see table below
  • Core insulation of silicone
  • Core colours see below
Properties
  • Halogen-free
    acc. to VDE 0482-267 /
    DIN EN 50267-2-1 / IEC 60754-1
  • Resistant to
    High molecular oils
    Fats from vegetables and animals
    Alcohols
    Plasticizers and clophenes
    Diluted acids
    Lyes and salt dissolution
    Oxidation substances
    Tropical influences and weather
    Lake water
    Oxygen
    Ozone
Note
  • Additional sizes on request.
Application
UL-approved single cores for use in high, temperature areas. They are used mainly in the steel producing industries, in aviation industries as well as in ship building, cement, glas and ceramic factories
AWM = Appliance Wiring Material
For internal wirings for electrical equipment and control apparatus e. g. electronic assembly components.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

AWG-No.

Conductor
construction

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

BK

BU

BN

RD

WH

GY

VT

GN

Part no.

47021

47022

47023

47024

47025

47026

47027

47076

24

1 x 0,5

2,1

1,9

6,3

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

Part no.

47028

47029

47030

47031

47032

47033

47034

47071

22

3 x 0,4

2,4

3,6

9,2

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

Part no.

47035

47036

47037

47038

47039

47040

47041

47072

20

5 x 0,4

2,6

6,0

12,3

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

Part no.

47042

47043

47044

47045

47046

47047

47048

47073

18

7 x 0,4

2,8

8,6

15,5

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

Part no.

47049

47050

47051

47052

47053

47054

47055

47074

16

11 x 0,4

3,0

13,3

21,0

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

Part no.

47056

47057

47058

47059

47060

47061

47062

47075

14

17 x 0,4

3,4

20,5

29,7

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

Part no.

47063

47064

47065

47066

47067

47068

47069

47070

12

27 x 0,4

3,8

32,6

43,2

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.

o. r.