TOPFLEX®-EMV-UV 2YSLC11Y-J UL/CSA

Motor supply cable 1000 V, for power supply connections to frequency converters, double screened, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Special PUR motor power supply cable for
    frequency converters to UL AWM style
    20234 and CSA AWM adapted to
    DIN VDE 0250
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    UL 1000 V
  • Test voltage 4000 V
  • Insulation resistance
    min. 200 MOhm x km
  • Minimum bending radius
    fixed installation for outer Ø:
    up to 12 mm: 5x cable Ø
    > 12-20 mm: 7,5x cable Ø
    > 20 mm: 10x cable Ø
    free-movement for outer Ø:
    up to 12 mm: 10x cable Ø
    > 12-20 mm: 15x cable Ø
    > 20 mm: 20x cable Ø
  • Coupling resistance
    acc. to different cross section
    max. 250 Ohm/km
  • Radiation-resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper, fine wire conductor to
    DIN VDE 0295 cl.5, BS 6360 cl.5 or
    IEC 60228 cl.5
  • Core insulation of polyethylen (PE)
  • Core indentification BK, BN, GY
  • GN-YE conductor
  • Cores stranded in concentric layers
  • 1. Screen with special aluminium film
    2. Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of PUR
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Meets EMC requirements acc. to
    EN 55011 and DIN VDE 0875 part 11
  • PUR outer sheath: low adhesion, flame
    retardant, extremely abradion resistant,
    halogen-free, resistant to UV, oil, hydrolysis
    and microbial attack
  • Low mutual capacitance
  • Low coupling resistance for high
    electromagnetic compatibility
  • UV-resitant
  • Outdoor application
  • This screened motor supply cable with low
    mutual capacitance of the single cores
    because of the special PE core insulation
    and low screen capacitance enable a
    low-loss transmission of the power
    compared to PVC-sheathed connecting
    cables
  • Due to the optimal screening an
    interference-free operation of frequency
    converters is obtained
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PUR outer sheath
    self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • **) The current carrying capacity for
    permanent operation at ambient temperature
    of 30°C. For deviating ambient temperatures
    the conversion factors should be used and
    for further see the indication in
    DIN VDE 0298 part 4.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
This TOPFLEX®-EMV-UV-2YSLC11Y-J UL/CSA motor power supply cable with PUR outher sheath for the frequency converters assures electromagnetic compatibility in plants and buildings, facilities with units and operating equipment where the fields of electromagnetic interference might cause adverse effects on the surroundings. As a supply and connecting cable for medium mechanical stresses in fixed installations and forced movements in dry, moist and wet environments and for outdoor applications. Used in the automotive and food industries, environmental technology, packaging industry, machine tools. Handling equipment, for SIMOVERT drives, they are particularly suitable for use with industrial pumps, ventilators, conveyor belts and air-conditioning installations and similar applications. Installation in hazardous areas.
EMC = Electromagnetic compatibility
The screen must be connected at both ends and ensure large-area contact over the entire cable circumference for compliance with the functional interference requirements of EN 55011.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Mutual capacitance

Coupling resistance

Power ratings **)

with 3 loaded cores

in Amperes

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

Core / Core

app. nF / km

Core / Screen

app. nF / km

at 1 MHz

Ohm/km

at 30 MHz

Ohm/km

22389

4 G 1,5

10,3

18

95,0

230,0

16

22390

4 G 2,5

12,3

80

130

18

210

26

150,0

300,0

14

22391

4 G 4

13,9

90

150

11

210

34

235,0

485,0

12

22392

4 G 6

15,3

90

150

6

150

44

320,0

630,0

10

22393

4 G 10

19,5

120

200

7

180

61

533,0

860,0

8

22394

4 G 16

23,3

140

230

9

190

82

789,0

1290,0

6

22395

4 G 25

27,4

120

211

4

95

108

1180,0

1800,0

4

22396

4 G 35

30,3

150

260

3

85

135

1662,0

2610,0

2

22397

4 G 50

35,5

190

320

2

40

168

2345,0

2950,0

1

22398

4 G 70

40,2

190

320

2

45

207

3196,0

3950,0

2/0

22399

4 G 95

44,5

250

410

1

50

250

4316,0

5300,0

3/0

22566

4 G 120

50,3

292

5435,0

6600,0

4/0

22567

4 G 150

56,1

335

6394,0

7040,0

300 kcmil

22568

4 G 185

58,0

382

7639,0

8380,0

350 kcmil