SK

heat-shrink 3:1 - with interior adhesive

Produktfoto
Note

Form of shipment:

Box

Description

SK

Description

Polyolefin shrunk tube with internal adhesive for repairing insulation and sealing electrical components.

Areas of application
  • Plant and machine construction

  • Robot construction

  • Automation technology

  • Vehicle construction and shipbuilding

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

black

Part no.

Inner Ø

before shrinkage

mm

Wall
thickness

mm

Inner Ø

after shrinkage

mm

Content

m

Unit

Net EUR/item at a purchase of

up to 5

6 - 10

11 - 20

98258

3,2

1,0

1,0

5,0

1

o. r.

o. r.

o. r.

98259

6,4

1,0

2,0

3,5

1

o. r.

o. r.

o. r.

98260

9,5

1,5

3,2

3,0

1

o. r.

o. r.

o. r.

98261

12,7

1,8

4,1

2,5

1

o. r.

o. r.

o. r.

98262

19,1

1,8

6,4

2,0

1

o. r.

o. r.

o. r.

98263

25,4

2,5

8,1

1,5

1

o. r.

o. r.

o. r.