803/0, 803/5, 804

Pliers

Produktfoto
Description

Crimping pliers type

803/0; 803/5; 804

Description

Type 803 crimping pliers for core end sleeves to DIN 46228 in cross-section 0.25 to 6.0mm².

Type 804 for core end sleeves to DIN 46228 and tubular lugs.

  • Cross-section for core end sleeves 0.75 to 16.0mm².

  • Cross-section for tubular lugs 0.75 to 2.5mm².

Downloads
Data sheet

pliers

Part no.

Type

Cross-section

min. - max.

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

91602

803/0

0,25 - 2,5

1

o. r.

o. r.

o. r.

91603

803/5

1,5 - 6,0

1

o. r.

o. r.

o. r.

91601

804

0,5 - 16,0

1

o. r.

o. r.

o. r.