Outside cleading cutter HAMX

Produktfoto
Note
Spare blade with screw and hex-wrench for HAMX, part no. 906236
Description

Outside cleading cutter HAMX

Description

The outside cleading cutter with rapid clamping system can be used to strip the outer sheath from low voltage and medium voltage conductors with an outside diameter of 16 up to 54 mm.

A switch lever between longitudinal section and round cut as well as an additional claw for breaking the insulation are available.The positioning on the cable is made by a clamping system. The cut depth is adjustable from 0-5 mm in steps of 0,1 mm. The feed rate is made by a ratchet wrench. The maximum rotation diameter is 300 mm.

The components are produced from aluminium and stainless steel. The moldings are made of impact-resistant plastic material. The blades are from alloyed steel according to EN 10020 with a hardness of least 58 HRC.

Weight: 1,32 kg

Scope of delivery
HAMX-device, ratchet wrench and nylon case
Downloads
Data sheet

Outside cleading cutter HAMX

Part no.

Type

Cross-section

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

906235

HAMX

-

1

o. r.

o. r.

o. r.