NAY2Y

Power cable, 0,6/1 kV, with PE-outer sheath

Logo Image
Produktfoto
Technical data
  • Power and control cable to
    DIN VDE 0276 part 603,
    HD 603 S1 and IEC 60502
  • Temperature range
    flexing -5°C to +50°C
    fixed installation -40°C to +70°C
  • Permissible conductor operating
    temperature
    +70°C
  • Permissible short circuit temperature
    (short circuit duration max. 5 s)
    +160°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4 kV
  • Max. permissible tensile stress
    with cable grip at conductor
    30 N/mm²
  • Minimum bending radius
    12x cable Ø
Cable structure
  • Aluminium conductor, single wire
    acc. to DIN VDE 0295 cl.1 /
    BS 6360 cl.1 / IEC 60228 cl.1
  • Core insulation of PVC
  • Core identification GN-YE, BN, BK, GY
  • Cores stranded in concentric layers
  • Common core sheath
  • Outer sheath of PE
  • Sheath colour: black
Properties
  • Outer sheath PE of not
    self-extinguishing and flame retardant
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Highest permissible voltage
  • Direct current systems 1,8 kV
  • Alternating current systems
    - Single-phase systems
       both outer conductors insulated 1,4 kV
    - Single-phase systems
       one outer conductor earthed 0,7 kV
  • Three-phase systems 1,2 kV
Note
  • re = round conductor, single-wire
    se = sectional conductor, single-wire
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
     
Application
Power cables for energy supply are installed in open air, in underground, in water, in concrete, indoors, in cable ducts, power stations, for industry and distribution boards as well as in subscriber networks. Usable in extreme working conditions due to the robust PE outer sheath.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Alu weight

kg / km

Weight

app. kg / km

AWG-No.

31129

4 x 25

re

26,0

290,0

970,0

4

31139

4 x 35

re

28,0

406,0

1145,0

2

31149

4 x 50

se

30,0

580,0

1184,0

1

31159

4 x 70

se

33,0

812,0

1578,0

2/0

31169

4 x 95

se

38,0

1102,0

2186,0

3/0

31179

4 x 120

se

42,0

1382,0

2501,0

4/0

31189

4 x 150

se

45,0

1740,0

3180,0

300 kcmil

31199

4 x 185

se

51,0

2146,0

3807,0

350 kcmil

31209

4 x 240

se

55,0

2784,0

4996,0

500 kcmil