N2XCH

Power cable, 0.6/1 kV, halogen-free, with concentric conductor, without functionality

Logo Image Logo Image
Produktfoto
Technical data
  • Power and control cable
    acc. to DIN VDE 0276-604 /
    HD 604 S1-1+5G
  • Temperature range
    during installation -5°C  to  +50°C
    fixed installation -30°C  to  +90°C
  • Permissible operating temperature
    at conductor  +90°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4 kV
  • Minimum bending radius
    12x cable Ø
  • Caloric load values
    see "Technical Information"
Cable structure
  • Bare copper conductor,
    single wire or multi wire
    acc. to DIN VDE 0295 cl.1 or cl.2 /
    BS 6360 cl.1 or cl.2 / IEC 60228 cl.1 or cl.2
  • Core insulation of cross-linked
    polyethylene (XLPE)
    compound type 2XI1
    acc. to HD 604 S1
  • Core identification
    acc. to DIN VDE 0293-308
  • Cores stranded in layers
    (for multi-core cables)
  • Overall filled inner sheat
  • Covered by filling compound or taping
  • Concentric conductor of bare Cu-wires
  • Outer sheath of thermoplastic
    polyolefin, compound type HM4
    acc. to HD 604 S1
  • Sheath colour: black
Properties
  • Halogen free, no separation
    of corrosive and toxic gases
  • Limited propagation of fire
  • Low smoke development
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame test acc. to DIN VDE 0482-332-3-24,
    BS 4066 part 3, DIN EN 60332-3-24,
    IEC 60332-3-24 (previously DIN VDE 0472
    part 804 test method C)
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482 part 267,
    DIN EN 50267-2-2, IEC 60754-2
    (equivalent DIN VDE 0472 part 813)
  • Halogen-free acc. to DIN VDE 0482
    part 267, DIN EN 50267-2-1, IEC 60754-1
    (equivalent DIN VDE 0472 part 815)
  • Smoke density acc. to DIN VDE 0482
    part 1034-1+2, DIN EN 61034-1+2,
    IEC 61034-1+2, BS 7622 part 1+2
    (previously DIN VDE 0472 part 816)
Note
  • re = round conductor, single-wire
    rm = round conductor, multi-wire
    sm = sectional conductor, multi-wire
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • LS0H = Low Smoke Zero Halogen
Application
The power cables with enhanced characteristics in case of fire are used in power stations. The concentric conductor can be used as a PE or PEN conductor or as screen. Suitable for fixed installation in dry, damp or wet environments, in, above, on and beneath plaster as well as in masonary walls and in concrete. These cables are suitable for outdoor applications and in underground by using in conduits or tubes. For the installation in conduit all precautions must be taken that no accumulation of water can occur in the pipes
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

53200

2 x 1,5 / 1,5   re

12,0

53,0

250,0

16

53201

2 x 2,5 / 2,5   re

13,0

81,0

280,0

14

53202

2 x 4 / 4   re

14,0

122,0

320,0

12

53203

2 x 6 / 6   re

15,0

183,0

400,0

10

53204

2 x 10 / 10   re

16,0

311,0

560,0

8

53205

2 x 16 / 16   re

19,1

490,0

780,0

6

53206

3 x 1,5 / 1,5   re

13,0

67,0

250,0

16

53207

3 x 2,5 / 2,5   re

14,0

104,0

320,0

14

53208

3 x 4 / 4   re

16,5

161,0

400,0

12

53209

3 x 6 / 6   re

18,0

242,0

500,0

10

53210

3 x 10 / 10   re

20,0

408,0

750,0

8

53211

3 x 16 / 16   re

22,5

643,0

1000,0

6

53212

3 x 25 / 16   rm

27,0

902,0

1600,0

4

53213

3 x 35 / 16   rm

27,5

1190,0

1900,0

2

53214

3 x 50 / 25   rm

32,3

1723,0

2400,0

1

53215

3 x 70 / 35   sm

35,6

2410,0

3060,0

2/0

53216

3 x 95 / 50   sm

39,0

3296,0

4200,0

3/0

53217

3 x 120 / 70   sm

42,0

4236,0

5207,0

4/0

53218

3 x 150 / 70   sm

43,5

5100,0

5700,0

300 kcmil

53219

3 x 185 / 95   sm

47,4

6383,0

7150,0

350 kcmil

53220

3 x 240 / 120   sm

53,5

8240,0

9250,0

500 kcmil

53221

4 x 1,5 / 1,5   re

13,5

81,0

300,0

16

53222

4 x 2,5 / 2,5   re

14,5

129,0

380,0

14

53223

4 x 4 / 4   re

17,5

202,0

480,0

12

53224

4 x 6 / 6   re

19,0

297,0

600,0

10

53225

4 x 10 / 10   re

21,5

504,0

850,0

8

53226

4 x 16 / 16   re

24,5

797,0

1200,0

6

53227

4 x 25 / 16   rm

29,0

1142,0

1800,0

4

53228

4 x 35 / 16   rm

29,5

1528,0

2100,0

2

53229

4 x 50 / 25   sm

32,5

2203,0

2800,0

1

53230

4 x 70 / 35   sm

38,0

3082,0

3800,0

2/0

53231

4 x 95 / 50   sm

43,5

4208,0

5100,0

3/0

53758

4 x 120 / 70   sm

50,5

5388,0

6556,0

4/0

53759

4 x 150 / 70   sm

52,1

6540,0

7600,0

300 kcmil

53760

4 x 185 / 95   sm

57,2

8159,0

9370,0

350 kcmil

53761

4 x 240 / 120   sm

62,6

10546,0

11611,0

500 kcmil

53232

7 x 1,5 / 2,5   re

15,0

132,0

320,0

16

53239

7 x 2,5 / 2,5   re

15,5

200,0

400,0

14

53246

7 x 4 / 4   re

18,1

316,0

580,0

12

53233

10 x 1,5 / 2,5   re

17,2

177,0

420,0

16

53240

10 x 2,5 / 4   re

18,9

287,0

550,0

14

53234

12 x 1,5 / 2,5   re

18,4

204,0

460,0

16

53241

12 x 2,5 / 4   re

19,2

335,0

610,0

14

53247

12 x 4 / 6   re

22,6

528,0

910,0

12

53235

16 x 1,5 / 4   re

20,0

275,0

686,0

16

53242

16 x 2,5 / 6   re

20,9

450,0

805,0

14

53236

21 x 1,5 / 6   re

22,6

370,0

766,0

16

53243

21 x 2,5 / 6   re

25,2

572,0

1015,0

14

53237

24 x 1,5 / 6   re

23,2

412,0

800,0

16

53244

24 x 2,5 / 10   re

26,1

695,0

1100,0

14

53238

30 x 1,5 / 6   re

24,3

500,0

930,0

16

53245

30 x 2,5 / 10   re

28,0

842,0

1290,0

14