JZ-500 orange

Control cable for interlocking purposes, flexible, orange cores, meter marking

Logo Image
Produktfoto
Technical data
  • Special-PVC control cable for
    interlocking purposes adapted
    to DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -15°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, fine wire
    acc. to DIN VDE 0295 cl.5 /
    BS 6360 cl.5 / IEC 60228 cl.5
  • Core insulation of special PVC
    compound type Z 7225
  • Core identification to DIN VDE 0293
    orange cores with continuous black
    numbering
  • JZ-version with GN-YE conductor
    3 cores and above
    OZ-version without GN-YE conductor
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: orange (RAL 2003)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Information"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air, as control cable acc. to EN 60204-1 and VDE 0113-1. As per recommendation of the specified standards the insulated conductors of control current circuits should be coloured orange, when they are used for interlocking purposes. These control circuits are supplied with an external power and remain active under current when the main switch is disconnected or switched off.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

10537

2 x 1

5,6

19,2

60,0

18

10538

3 G 1

6,1

29,0

72,0

18

10539

3 x 1

6,1

29,0

72,0

18

10541

4 x 1

6,6

38,4

86,0

18

10540

4 G 1

6,6

38,4

86,0

18

10542

5 G 1

7,5

48,0

104,0

18

10544

2 x 1,5

6,4

29,0

70,0

16

10545

3 G 1,5

6,8

43,0

90,0

16

10546

4 G 1,5

7,6

58,0

109,0

16

10547

5 G 1,5

8,3

72,0

131,0

16

10747

3 G 2,5

8,3

72,0

148,0

14

10748

4 G 2,5

9,2

96,0

178,0

14

10749

5 G 2,5

10,1

120,0

221,0

14