HELUWIND® WK (N)A2XH

0,6/1 kV, halogen-free

Logo Image Logo Image
Produktfoto
HELUWIND® WK (N)A2xH 0,6/1kV 1x95 mm² BK  Part no. 712374

Technical data
  • Temperature range
    fixed installation -40°C to +90°C
    during assembly -5°C to +50°C
  • Permissible conductor operating
    temperature
    +90°C
  • Nominal voltage
    U0/U 0,6/1 V
  • Test voltage
    4 kV
  • Approvals
    production in acc. to VDE standards,
    CE compliant
  • Minimum bending radius
    15x cable Ø
  • Flame test
    IEC 60332-3-24,
    IEC 60332-1-2 cat. C
  • Smoke density
    IEC 61034-1-2
  • Corrosivity of combustion gases
    IEC 60754-2
  • Halogen-free
    IEC 60754-1
  • Current carrying capacity
    IEC 60364-5-52 Table B.52.13
Cable structure
  • ALU conductors, stranded conductors
    acc. to IEC 60228 cl.2
  • Core insulation: cross-linked PE
  • Core identification: black
  • Sheath: thermoplastic polymer
  • Sheath colour: black
Properties
  • Halogen-free
  • UV resistant
Note
For more information, especially on
custom cables and connectivity
solutions, please contact us:
wind@helukabel.de
Application
The HELUWIND® WK series was specifically designed for wind power applications. We supply the leading wind turbine manufacturers with our cables.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet