HELUTOP® HT-MS-EX-d

Cable gland

Logo Image Logo Image Logo Image Logo Image Logo Image Logo Image
Produktfoto
Note

Certificate of Conformity:

IMQ 11 ATEX 018X

Marking: Ex-d, Ex-e, EX II 2GD, Exd IIC Gb,

Exe IIC Gb, Ex t IIIC DB

Stainless steel 1.4404 and other temperature ranges available on request.

Unit: 1 pcs

Description

HELUTOP® HT-MS-EX-d

Description

For use in explosive areas

Areas of application
  • Zone 1, Zone 2, Zone 21, Zone 22, IIA, IIB, IIC
Downloads
Data sheet

metric thread

Part no.

Size

Metr.

Cable Ø

from / to

mm

Thread
length

mm

Spanner
size

mm

Height

mm

Net EUR/100 items

906941

M16 x 1,5

4,0 - 12,0

16,0

22

31

o. r.

906942

M20 x 1,5

4,0 - 12,0

16,0

22

27

o. r.

906943

M20 x 1,5

10,0 - 16,0

16,0

28

30

o. r.

906944

M25 x 1,5

10,0 - 18,0

16,0

28

30,5

o. r.

906945

M25 x 1,5

14,0 - 20,0

16,0

35

34

o. r.

906946

M32 x 1,5

14,0 - 24,0

16,0

35

33

o. r.

906947

M32 x 1,5

22,0 - 28,0

16,0

45

41

o. r.

906948

M40 x 1,5

22,0 - 32,0

18,0

45

41

o. r.

906949

M40 x 1,5

26,0 - 34,0

18,0

50

44

o. r.

906950

M50 x 1,5

26,0 - 35,0

18,0

55 / 50

44

o. r.

906951

M50 x 1,5

35,0 - 44,0

18,0

64

43

o. r.

906952

M63 x 1,5

35,0 - 45,0

18,0

68 / 64

43

o. r.

906953

M63 x 1,5

46,0 - 56,0

20,0

75 / 80

52,5

o. r.

906954

M75 x 1,5

46,0 - 62,0

20,0

80

52

o. r.

906955

M75 x 1,5

60,0 - 69,0

20,0

95

55

o. r.

906956

M90 x 1,5

60,0 - 75,0

20,0

95

55

o. r.

906957

M90 x 1,5

75,0 - 82,0

20,0

105

55

o. r.

906958

M100 x 1,5

75,0 - 85,0

20,0

105

55

o. r.

906982

M110 x 1,5

85,0 - 95,0

20,0

115

57

o. r.