LAN Cable

HELUKAT® 100-PH120 KuF/UTP 4x2xAWG 23/1 FR-0H

Logo Image
Produktfoto
Cable structure
F/UTP 4x2xAWG 23/1 FR-0H
Description
HELUKAT® 100-PH120 F/UTP solid
Typical values

Frequency

(MHz)

10

16

62,5

100

Attenuation

(dB/100m)

5,9

7,9

16,3

21,1

Next

(db)

58,0

51,0

41,0

38,0

ACR

(db)

52,1

43,1

24,7

16,9

Application

HELUKAT®100-PH120 data cables are used in the tertiary, but also in the secondary level of a network. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s, or ISDN absolutely trouble-free. Likewise, the thermal characteristics are perfectly suited to realize an isolation integrity according EN50289-14-16 due to their optimized construction.

Downloads
Product Sheet

Part no.

Designation

804045

F/UTP 4x2xAWG 23/1 FR-0H