Industrial Ethernet

HELUKABEL® Industrial Ethernet SF/UTP
2x2xAWG 24/1 PUR

Logo Image
Produktfoto
HELUKABEL® Industrial Ethernet SF/UTP 2x2xAWG 24/1 PUR blue  Part no. 805700
Constructive structure
Inner conductor diameter
0.51  mm
Core insulation
Foam-skin-PE
Core colours
wsor/or, wsgn/gn
Stranding element
Double core
Screen over stranding element
None
Outer sheath material
PUR
Outer sheath colour
blau similar to RAL 5021
Cable external diameter
5.6  mm
Weight
53.00  kg/km
Copper value
22.00  kg/km
Electrical properties
Characteristic impedance
100.00  ohm
Tolerance 1 to characteristic impedance
+ - 15 ohm at 1 to 100 MHz
Conductor resistance
96.00  Ohm/km max.
Insulation resistance
5.00  Gohm/km
Mutual capacitance
48.00  pF/m nom.
Test voltage
1.00  kilovolt
Nominal voltage
300.00  volt
Loop resistance
192.00  Ohm/km max.
EMC version
yes
Mechanical properties
bending radius, repeated
84.00  mm
Thermal properties
Operating temperature range min.
-30.00  degrees Celsius
Operating temperature range max.
80.00  degrees Celsius
Other Properties
Applicable UL standards
None
Acc. to ISO/IEC 11801
yes
Acc. to EN 50173
yes
Halogen-free acc. to 60754-1
yes
Cable structure
SF/UTP 2x2xAWG24/1 PUR
Description

Industrial Ethernet 2x2xAWG24/1 PUR Cat 5e

Typical values

Frequency

(MHz)

10

16

62,5

100

Attenuation

(dB/100m)

       

Next

(db)

       

ACR

(db)

       
Application

HELUKAT® 100IND Category 5e PUR for fix installation in halogen free and flame retardent edition. Thanks to the PUR jacket excellent oil resistance for harsh environmental applications.

Norms and standards
Gem. ISO/IEC 11801, Gem. EN 50173, Kategorie 5e, Halogenfreiheit nach IEC 60754-1
Downloads
Product Sheet