Plastic-fibre cable PROFInet POF/PA

HELUCOM® I-V4Y(ZN)Y (B) and I-V4Y(ZN)11Y (C)

Logo Image
Produktfoto
Cable structure

Fibre type: POF 980/1000
Fibre cladding: PA

Description

Plastic-fibre cables PROFInet, POF/PA

Typical values

230 dB/km max. at 660 nm (type B)

275 dB/km max. at 660 nm (type C)

Application

Signal wire as plastic optical fibre. The use of these transmission systems significantly reduces the number of different cables in a planned bus installation in machine tools operations. Furthermore, possible EMC problems are prevented by the metal-free construction. The main fields of these cables are in machine construction and automobile industry. Installations for example in fixed installed rough areas (type B) or in drag chains (type C) are possible. The types on this page are especially constructed for communication within PROFInet systems.

Downloads
Product Sheet

Designation

Outer
sheath
material

Sheath
colour

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Fibre
attenuation

Oil-
resistant

Acc. to

DESINA®

Weight

kg / km

Part no.

I-V4Y(ZN)Y 2P980/1000µm, fixed installation

PVC

Green

7,8

100

100,0

160A1

yes

no

59,0

805686

I-V4Y(ZN)11Y 2P980/1000 green, Drag Chain

PUR

Green

8,0

200

120,0

180A1

yes

no

60,0

805838