Designation | No. of fibres | Fibre type | Fibre category | Number of fibres per core | Outer Ø app. mm | Max. tensile force N | Min. stat. bending radius mm | Caloric load app. MJ / m | Max. transverse pressure N / cm | Weight kg / km | Part no. | A/I-D(ZN)BH(SR)H | 4 | Multimode G50/125 | OM2 | 4 | 12,7 | 1500 | 180,0 | 6,20 | 300 | 216,0 | 803917 | A/I-D(ZN)BH(SR)H | 4 | Single-mode E9/125 | ITU-T G.652 | 4 | 12,7 | 1500 | 180,0 | 6,20 | 300 | 216,0 | 803919 | A/I-D(ZN)BH(SR)H | 12 | Multimode G50/125 | OM2 | 12 | 12,7 | 1500 | 180,0 | 6,20 | 300 | 216,0 | 803918 | A/I-D(ZN)BH(SR)H | 12 | Single-mode E9/125 | ITU-T G.652 | 12 | 12,7 | 1500 | 180,0 | 6,20 | 300 | 216,0 | 803920 | |