Fibre Optic Outdoor Cable acc. DIN VDE 0888

HELUCOM® micro A-DQ2Y, stranded

Logo Image
Produktfoto
Description

Fibre-optic outdoor cables HELUCOM micro A-DQ2Y, stranded

Application

These HELUCOM® micro fibre-optic cables are characterized by a design that is slim but robust. Around stranded tubes, there is a composite of swelling material with characteristics that ensure the strain relief, and waterproofing in longitudinal direction of the cable. Another featrure of these cables is the low adhesion of the outer jacket. Therefore these cables can be blowing into microducts. A typical application is FTTx within communal infrastructure projects.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number
of fibres
per core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A-DQ2Y stranded

4

Single-mode E9/125

ITU-T G.652

4

5,8

850

90,0

0,87

50

27,0

803931

A-DQ2Y stranded

4

Single-mode E9/125

ITU-T G.657

4

5,8

850

90,0

0,87

50

27,0

805664

A-DQ2Y stranded

12

Single-mode E9/125

ITU-T G.652

12

5,8

850

90,0

0,87

50

27,0

803932

A-DQ2Y stranded

12

Single-mode E9/125

ITU-T G.657

12

5,8

850

90,0

0,87

50

27,0

805665

A-DQ2Y stranded

24

Single-mode E9/125

ITU-T G.652

12

5,8

850

90,0

0,87

50

27,0

803930

A-DQ2Y stranded

24

Single-mode E9/125

ITU-T G.657

12

5,8

850

90,0

0,87

50

27,0

805666

A-DQ2Y stranded

48

Single-mode E9/125

ITU-T G.652

12

5,8

850

90,0

0,87

50

27,0

803658

A-DQ2Y stranded

48

Single-mode E9/125

ITU-T G.657

12

5,8

850

90,0

0,87

50

27,0

805667

A-DQ2Y stranded

72

Single-mode E9/125

ITU-T G.652

12

5,8

850

90,0

0,87

50

27,0

803659

A-DQ2Y stranded

72

Single-mode E9/125

ITU-T G.657

12

5,8

850

90,0

0,87

50

27,0

805668

A-DQ2Y stranded

96

Single-mode E9/125

ITU-T G.652

12

6,8

1500

105,0

1,25

50

45,0

803660

A-DQ2Y stranded

96

Single-mode E9/125

ITU-T G.657

12

6,8

1500

105,0

1,25

50

45,0

805669

A-DQ2Y stranded

144

Single-mode E9/125

ITU-T G.652

12

8,5

1500

140,0

2,19

50

65,0

803661

A-DQ2Y stranded

144

Single-mode E9/125

ITU-T G.657

12

8,5

1500

140,0

2,19

50

65,0

805670

A-DQ2Y stranded

288

Single-mode E9/125

ITU-T G.652

12

10,2

3000

160,0

2,97

60

90,0

803668

A-DQ2Y stranded

288

Single-mode E9/125

ITU-T G.652

24

9,4

2500

150,0

2,97

60

77,0

805674

A-DQ2Y stranded

288

Single-mode E9/125

ITU-T G.657

12

10,2

3000

160,0

2,97

60

90,0

805671

A-DQ2Y stranded

288

Single-mode E9/125

ITU-T G.657

24

9,4

2500

150,0

2,97

60

77,0

805675