HELUTOOL HAM 1

Skinning tool

Produktfoto
Note
Replacement cutting blade for HAM 1, Part 906234
Description

Skinning tool HAM 1

Description
  • For PVC-insulated round cables and a plurality of PUR-insulated cables up to 25mmØ.
  • Suitable for longitudinal and round section. The depth of the cut is adjustable from 0 to 5mm. The cutting blade can be used double-sided.
  • Length: 50 mm
  • Weight: 0,16 kg
Scope of delivery
HAM 1 incl. plastic box
Downloads
Data sheet

Skinning tool HAM 1

Part no.

Type

Cross-section

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

906233

HAM1

-

1

o. r.

o. r.

o. r.