HELUTOOL 250 pocket, 190

Drum unwinder

Produktfoto
Description

Drum unwinder HELUTOOL

Description

For simple reeling of cable drums.

  • Dynamic brake for constant traction: retarding effect corresponds to the weight bearing on.

  • Small weight

  • Small size

  • Can be used with broken drums

Downloads
Data sheet

drum unwinder

Part no.

Type

Weight

app. kg

Load capacity

kg

Diameter

app. mm

Reel width

mm

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

903716

HELUTOOL 250 pocket

1,0

190

250

-

1

o. r.

o. r.

o. r.

93529

HELUTOOL 190

7,0

380

500

-

1

o. r.

o. r.

o. r.