Anaconda Sealtite® HCX

Thermal fluctuations

Logo Image
Produktfoto
Note

Suitable connection glands:

LT straight, LT angled, T&B straight, T&B angled

Description

HCX

Description

For extensive temperature ranges.

Protection tubes from reinforced, galvanized steel band with spiral wound, latched profile, a continuous cord seal and extruded plastic sheath.

This complex construction method keeps the plastic sheath and the internal tube flush together.

Downloads
Data sheet

Part no.

black

Trade size

inch

Inner Ø

mm

Outer Ø

mm

Per
metres

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

94735

3/8"

12,6

17,8

30

o. r.

o. r.

o. r.

96410

1/2"

16,0

21,1

30

o. r.

o. r.

o. r.

96954

3/4"

21,0

26,4

30

o. r.

o. r.

o. r.

97945

1"

26,5

33,1

30

o. r.

o. r.

o. r.

96247

1 1/4"

35,1

41,8

15

o. r.

o. r.

o. r.

97668

1 1/2"

40,3

47,8

15

o. r.

o. r.

o. r.

97811

2"

51,6

59,9

15

o. r.

o. r.

o. r.