Outlets RJ45

HELUKAT® CONNECTING SYSTEMS Outlets UP unscreened RJ45 2P Class E

Logo Image
Produktfoto
Description
Outlets unscreened 2P UP Cat.6/ Class E
Application
As workstation interface in applications of digital and analog image, data and voice transmission. Available as in-wall version (channel) and top-mount version (possible with an extra frame).
Norms and standards
HELUKAT® system component unscreened up to 250 MHz of category 6 or Class E in accordance with ISO 11801, EN 50173, ANSI/TIA/EIA 568 B2-1.
Downloads
Product Sheet

Part no.

Designation

802909

RJ-45 UP socket unscreened class E 2P vertical

803033

RJ-45 UP socket unscreened class E 2P horizontal