Cable stripper for vulcanized semi conductive layer HFBS

Produktfoto
Note
  • Spare blade 17° for HFBS, part no. 906238
  • Spare tube silocone paste 100ml, part no. 906239
Description
Cable stripper for vulcanized semi conductive layer HFBS
Description

The device is for stripping the vulcanized semi conductive layer of low voltage and medium voltage conductors. The maximum layer thickness is 1,5 mm. The stripper can be used for insulation diameter of 10 up to 52 mm. The positioning on the cable is made by a clamping system. The stripping process can be started and stopped in every position of the cable. A switch lever to activate/inactivate the axial traverse speed is available. The device has optimum gliding properties through coated contact surfaces. The maximum rotation diameter is 200 mm.

The components are made of aluminium, steel and brass, with anodized, chromium-plated and nickel-plated surfaces. The form parts are of impact resistant plastic. The blades are from alloyed steel with a hardness of least 55 HRC.

Length: 170 mm

Weight: 0,79 kg

Scope of delivery
HFBS-device, silicone paste, allen wrench 2,5 mm, plastic case
Downloads
Data sheet

Cable stripper for HFBS

Part no.

Type

Cross-section

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

906237

HFBS

-

1

o. r.

o. r.

o. r.