HELUTOOL HKS 35

Cable shear

Produktfoto
Description

Cable shear HELUTOOL HKS 35

Description

High quality forged cable cutter for cutting stranded aluminium and copper cables up to 35mm².

Long life cycle, low efforts during cutting and a clean round cut characterize this cable cutter.

  • For cutting cables with outer diameters up to 11mm.

  • Forged

  • Tempered blade with precise finish

  • Burnished

  • Plastic coated handle

  • Length 165mm

  • Weight 200g

Downloads
Data sheet

Part no.

Type

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

907602

HKS 35

1

o. r.

o. r.

o. r.