Cables y conductores para la construcción naval y plataformas marítimas

Cables de energía y de datos que soportan los desafíos de operar equipos construidos para el uso naval.

HELUKABEL ofrece cableado para barcos y cables marinos con aprobaciones de ABS, Germanischer Lloyd (GL), Lloyd register of Shipping, Verband Deutscher Elektrotechniker (VDE), USSR Register of Shipping, Det Norske Veritas (DNV), the Bureau Veriras, UL y CSA. El rango de cables disponible cubre cables de energía y transmisión de datos, con cables aprobados para el uso en vandejas de cable. Nuestros productos son usados en varios aspectos del mercado marítimo comercial, que incluye:

  • Constructores de barcos
  • Compañías perforadoras
  • Propietarios de barcos
  • Compañías OEM
  • Astilleros
  • Instaladores marinos
  • Plataformas

Muchos de nuestros cables para barcos y cables navales se pueden entregar en un corto plazo de tiempo directamente desde nuestro almacén. La producción de cables o la documentación de certificación de la compañía se encuentra disponible a pedido del interesado.

Debajo encontrará ejemplos de nuestros cables y conductores para la construcción de barcos y plataformas marinas:

SHIPFLEX 512

HELUKABEL® SHIPFLEX 512 is a new developed and successfully tested screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 330

HELUKABEL® SHIPFLEX 330 is a new developed and successfully tested special drag chain cable with overall screening which meets the requirements of the strict standards for application in offshore-areas. For this two-line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 340

HELUKABEL® SHIPFLEX 340 is a new developed and successfully tested special drag chain cable with overall screening which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 109

HELUKABEL® SHIPFLEX 109 Single is a new developed and successfully tested non screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 109

HELUKABEL® SHIPFLEX 109 is a new developed and successfully tested special drag chain cable with overall screening which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 113

HELUKABEL® SHIPFLEX 113 is a new developed and successfully tested screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. This kind of cable combines the feeding cores with the control cores. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 121

HELUKABEL® SHIPFLEX 121 is a new developed and successfully tested screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. This kind of cable combines the feeding cores with the control cores. For this two - line standard there is a Lloyds Register Approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


Ships Power Cables MGSGO

Halogen-free power cables for marine craft are used for permanent installation on ships in all rooms and open decks as control and power cables.


Light Marine Power Cables XLFMKK

For fixed installation on marine craft above and below deck.


Marine Power Cables LMGSGO

For fixed installation on marine craft above and below deck.


Ships Wiring Cables-SY single cores

A connection and a connection cable for measuring and control devices for communication systems , production lines , conveyor systems for fixed and variable connection in humid, wet and dry areas. These PVC single cores are also suitable for use in ship building.


Ships Wiring Cables-SY stranded type

Ideally suited for for fixed installation but also for the variable use of manufacturing lines, machine tools , conveyor systems and robotic assembly lines. A line that can also be used in shipbuilding. The??galvanized steel braid protects against mechanical stress and simultaneously effective against electrical interference.