Ingniería de eventos, teatro y escenarios.

La ingeniería de eventos se ocupa de la planificación técnica y de la ejecución de eventos; por ejemplo en fiestas, conciertos, ferias comerciales o en teatros.

Los instrumentos y equipos que son generalmente eléctricos y electrónicos, incluyen la ingeniería de sonido (amplificadores, mezcladoras, micrófonos y equipos de reproducción) ingeniería de iluminación, ingeniería de video, escenario, decoración, diseño de interiores, ingeniería de seguridad, tecnología de control, elementos mecánicos, pirotecnia y suministro de energía.

HELUKABEL ofrece cables y conductores especificamente para esas aplicaciones y le asegura que su evento sea un éxito.

Las luces nunca se apagarán con nuestras marcas HELULIGHT® y siempre tendrá la nota correcta con HELUSOUND®.

Debajo encontrará ejemplos de cables y conductores para la ingeniería de eventos.

HELUSOUND AES/EBU digital audio cables, single pair, with spiral screen

The HELUSOUND® AES/EBU audio cable is a 2-core, symmetrical and shielded digital sound cable with flexible spiral screen and PVC outer sheath. The cable is suitable for the transmission of digital audio signals and can therefore, for example, be used for connecting audio amplifiers, digital mixers, DAT recorders etc. The cable is also available with PUR outer sheath.
Part No. 400021


HELUSOUND AES/EBU & DMX patch cable

The 2-core HELUSOUND® AES/EBU & DMX patch cable is foil shielded and optimally protected against external interference by its copper spiral screen. This cable is suitable for indoor use for permanent laying for the control of lighting systems or for patching in studio technology.
Part No. 400031


HELUSOUND AES/EBU & DMX Cable

The 2-core HELUSOUND® AES/EBU & DMX patch cable is protected against external interference by its copper spiral screen. This cable is suitable for permanent laying for the control of lighting systems or for connecting digital audio amplifiers. It can be installed indoors and outdoors.
Part No. 400032 and 400033


HELUSOUND AES/EBU TP DMX 512

The 4-core HELUSOUND® AES/EBU & DMX cable is protected against external interference by its AL/PT foil, its copper spiral screen and its PVC outer sheath. This cable is suitable for controlling all types of digital equipment.
Part No. 400034


DMX-POWER Cable

The hybrid DMX Power cable is used in the professional DMX light controller. It transmits power for the light and control signals for the movement. The cable is compact, flexible and easy to process.
Part No. 400081


HELUSOUND Instrument cables with spiral screen

The HELUSOUND® instrument cable with spiral screen is a non-symmetrical, double shielded cable. This cable is specially suitable for connecting high ohmic components such as synthesisers, keyboards or guitars in professional stage and studio operation. The high-quality 1x0.38 special cable has an increased cross-section, a semi-conductor layer and a double spiral screen, which makes it suitable for the most stringent requirements of professional stages and studios.
Part No. 400036 und 400037


HELUSOUND Microphone cables with spiral screen, paired

The 2-core HELUSOUND® microphone cable with spiral screen is suitable for use in professional stage and studio operation. The microphone cable 2x0.15 has a double spiral screen made of bare copper wires.
Part No. 400038 and 400039


HELUSOUND Microphone cables with braided shielding

The 2-core HELUSOUND® microphone cable with copper braided shield is suitable for use in professional stage and studio operation and for permanent installation. The cable is distinguished by its very flexible PVC sheath.
Part No. 400040 and 400080


HELUSOUND Loudspeaker Cables

HELUSOUND® speaker cables with cross sections from 2 x 0,5 up to 2 x 10,0.


Speaker cable HELUSOUND 400

All products of the HELUSOUND® 400 LOUDSPEAKER series impress with their extremely high flexibility. 0.15 strands and a very soft PVC outer sheath make this possible. These cables are particularly used in mobile applications, in studios and in conference technology.
Part No. 400089, 400090, 400091, 400093, 400060, 400094


Video Cables

Various Video Cables.