MEGAFLEX® 500

The all-round control cable

One for all

Whether the application requires extreme flexibility, exposure to harsh oils, or varying temperatures at both ends of the thermometer, the MEGAFLEX® 500 is always the right control cable with an outstanding price/performance ratio.

MEGAFLEX® - The all-around control cable

Zoom

MEGAFLEX® 500 Properties

Oil-resistant

  • Excellent oil-resistance, acc. to DIN VDE 0473-811-404/DIN EN 60811-404

Flexible

  • Alternating bending cycles tested acc. to DIN VDE 0473-396 / DIN EN 50396
  • Sheath material with high surface resistance

Weather-resistant

  • For use in weather - cold and heat
  • UV- resistant
  • Ozone-resistant acc. to DIN VDE 0473-811-403 / DIN EN 60811-403
  • Hydrolysis-resistant acc. to DIN EN 61234-1
  • Seawater- resistant, cold shock and cold wrap tested

Abrasion and wear-resistant

  • High mechanical load bearing capacity, sheath material with surface resistance
  • High tensile strength, optimum expansion age-tested
  • Long service life due to flexibility (alternating bending test)
  • Easy to strip and low minimum bending radius ensure easy installation, recyclable and hence eco-friendly

Halogen-free

  • Halogen-free acc. to DIN VDE 0482 part 267 / DIN EN 50267-2-1 / IEC 60754-1 (equivalent DIN VDE 0472 Teil 815)
  • Flame test acc. to DIN VDE 0482-332-3 / BS 4066 part 3 / DIN EN 60332-3 IEC 60332-2-24 (previously DIN VDE 0472 part 804 test method C)
  • Smoke density acc. to DIN VDE 0482 part 1034-1 + 2, DIN EN 61034-1+2 / IEC 61034-1+2, BS 7622 part 1+2 (previously DIN VDE 0472 part 816)

Additional properties

  • Resistant to oils and greases
  • MEGAFLEX® 500-C, screened as an EMC-prefered type with braided screen from tinned copper wires
  • excellent price / performance ratio
  • UL/CSA approved
  • The materials used in manufacturing are cadmium-free and contain no silicone and are free from substances harmful to the wetting properties of laquers

Also available an a 0,6/1kV cable under consideration of economical minimum quantities. MEGAFLEX® 600.

Product information

View MEGAFLEX® 500 in our online product catalogue .

Application

For fixed installation or flexible application, with free movements without forcing which do not constantly recur and without tensile stress, for high mechanical strain. As a measuring and control cable primarily in machinery and plant construction, in building and air-conditoning systems, at the warehouse and conveyor systems, in ship-building and in the renewable energies such as in the construction of wind power stations. Especially well-suited for use in public buildings, such as airports and train stations, where personal injuries and subsequent damage must be prevented in the event of a fire.

Four cables in comparison

MEGAFLEX® 500 JZ-600 JZ-500 black H07 RN-F
Outer sheath Halogen-free special polymer Special PVC Special PVC Rubber outer sheath
UV-resistant yes yes yes no
Halogen-free yes no no no
Temperature range -30 °C up to +80 °C -15 °C up to +80 °C -15 °C up to +80 °C -30 °C up to +60 °C
Colour grey black black black
Data sheet download download download download