JZ-500 black

Technical Data

Special PVC control cable adapted to DIN VDE 0285-525-2-51 /
DIN EN 50525-2-51
Temperature range
flexing
fixed installation

-15 °C up to +80 °C
-40 °C up to +80 °C
Nominal voltage U0/U 300/500 V
Test voltage 4000 V
Breakdown voltage min. 8000 V
Insulation resistance min. 20 MOhm x km
Minimum bending radius
flexing
fixed installation

7,5 x cable diameter
4 x cable diameter
Radiation resistance up to 80x106 cJ/kg (up to 80 Mrad)

Offered in No. of cores x cross-section (mm2) configurations from 2 x 0,5 up to 4 G 35 –
Standard cross sections available ex-stock
Screened, analogue type also available: JZ-500-C black.

Application

These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms and in open air. Must not be laid directly in soil or water. When screened for measurement, control and control line etc. in mechanical and plant engineering, machine tools, production lines and conveyor belts.

Four cables in comparison

MEGAFLEX® 500 JZ-600 JZ-500 black H07 RN-F
Outer sheath Halogen-free special polymer Special PVC Special PVC Rubber outer sheath
UV-resistant yes yes yes no
Halogen-free yes no no no
Temperature range -30 °C up to +80 °C -15 °C up to +80 °C -15 °C up to +80 °C -30 °C up to +60 °C
Colour grey black black black
Data sheet download download download download