HELUTOP® HT-PA-EX-Plus

For use in explosive areas

Application

  • zone 1, zone 2, zone 21, zone 22, IIA, IIB, IIC

Approval

  • EX II 2GD
  • Ex e II CGB / Ex tb III CDb IP 66/68

Material

  • PA6
  • Temperature range: -40°C up to +80°C
    • Moulded seal: Chloroprene
    • Flat sealing ring: Chloroprene
  • Temperature range: -60°C up to +80°C
    • Moulded seal: Silicone
    • Flat sealing ring: Silicone

Certificate of Conformity

  • IMQ 13 ATEX 010 X

Technical data

  • Protection class: IP 66 / IP 68
  • Impact strength: 7 Joule

Test standard

  • EN 60079-0:2012 / 7 Joule
  • EN 60079-7:2007
  • EN 60079-11:2007
  • EN 61241-0:2006
  • EN 61241-1:2004

Note

For intrinsically safe area type „i“, in blue on request.