With the new HELUTOP® Easy cable gland conventional fastening techniques like threaded holes and locknuts are unnecessary. A unique spring/snap system allows for quick and easy installation in hard-to-reach areas and in no-access spaces where locknuts can’t be used. No tools are required. Fastening the gland by hand achieves the same tight fit compared to traditional glands held in place with locknuts.
Thanks to short installation times and no need for threaded holes and locknuts, the HELUTOP® Easy offers substantial savings.