HELUTOOL SZ screw pliers

One for all! Loosens all tightened screws

The perfect solution for difficult cases

Who has never experienced the problem of tight screws that cannot be loosened with normal screwdrivers? The screws are either too severely damaged, rusted, overpainted several times, or the right tool is not available. HELUTOOL SZ screw pliers loosen the "problem screw" quickly!

Durable high quality

The pliers loosen all self-tapping or metric screws from M2 to M6 due to their horizontally as well as vertically toothed and concaved bit areas. The special head design of the pliers envelop the screw head to safely loosen the screw, which cannot be removed with conventional tools. In addition, the pliers with inserted joint include an inductively hardened precision bit (approx. 58 HC) for hard, semi-hard and soft wires. The HELUTOOL SZ is a tool that should not be missing from any tool box.

Technical details

  • Size: 160 mm
  • Weight: 140 g
  • Handles: 2 component handle cover
  • Inductive hardened precision bit with inserted joint
  • Compatible with screw sizes M2 to M6

Do you need further informations or a quote?
Phone:+49 7150 9209-760
Phone:zubehoer@helukabel.de