New Generation - Halogen free Audio cables

Halogen-free AES / EBU multi-pair audio cables

The new halogen-free 110 ohm AES/EBU multi-pair audio cable is intended for use in public buildings and facilities such as nightclubs, cruise ships, stages and theatres.

Laying lengths over 130 m are possible with the digital multi-pair/modulation cable. Pairs are individually screened with AL/PT foil. An overall screening consists of AL/PT foil and copper braid, resulting in superb resistance to signal distortion or "cross talk". The following sizes are available from stock: 2x2x0,25 / 4x2x0,25 / 8x2x0,25 / 12x2x0,25

Properties:

- halogen-free (LSZH) outer sheath

- stops propagation of flames in the event of fire

- no harmful effects caused by fumes and toxic gases


Li02YS(St)CH 2x2x0,25 PimFH halogen-free

· Part no.: 400171 · Copper weight: 32,0 kg/km
· Pairs: 2 · Cable external Ø: 10,00 mm

Li02YS(St)CH 4x2x0,25 PimFH halogen-free

· Part no.: 400172 · Copper weight: 55,0 kg/km
· Pairs: 4 · Cable external Ø: 11,9 mm

Li02YS(St)CH 8x2x0,25 PimFH halogen-free

· Part no.: 400173 · Copper weight: 93,0 kg/km
· Pairs: 8 · Cable external Ø: 15,5 mm

Li02YS(St)CH 12x2x0,25 PimFH halogen free

· Part no.: 400174 · Copper weight: 139,0 kg/km
· Pairs: 12 · Cable external Ø: 19,9 mm

Do you have any questions?
Phone:+49 (0)7150 9209-773
Fax:+49 (0)7150 9209-5773
Phone:medientechnik@helukabel.de