Halogen-free power supply connections to frequency converters

Complete product range available from stock

All standard sizes of halogen-free TOPFLEX EMV-UV-2XSLCH-J and TOPFLEX EMV-UV-3 Plus 2XSLCH-J available from stock!

Your advantages

  • Special power supply connections to frequency converters due to DIN VDE 0250
  • Higher current load rating due to the improved conductor temperature resistance of +90°C
  • Halogen-free
  • For use in systems, buildings and facilities from devices and operating equipment which can emanate electromagnetic interference and cause impermissible impact.
  • Both cables are designed for medium mechanical loads in both fixed and occasional flexing installation in wet rooms or outdoors
  • The installation in conduit is permitted (provided that no accumulation of water can occur in the pipes)
  • They are suitable for use in the automotive, food and packaging industries, in environment technology, washing machines, handling devices, pumps, fans, conveyor belts and air conditioning devices.

Technical Data

TOPFLEX EMV-UV-2XSLCH-J TOPFLEX EMV-UV-3 Plus 2XSLCH-J
Temperature range: flexing: -5 °C up to +90 °C
fixed installation: -40 °C up to +90 °C
flexing: -5 °C up to +90 °C
fixed installation: -40 °C up to +90 °C
Maximum conductor operating temperature: +90°C +90°C
Nennspannung: Uo/U 600/1000 V Uo/U 600/1000 V
Operating voltage:
max. AC and 3-phase: 700/1200 V
DC operation: 900/1800 V
max. AC and 3-phase: 700/1200 V
DC operation: 900/1800 V
Test voltage: 4000 V 4000 V
Insulation resistance:
min. 200 MOhm x km min. 200 MOhm x km
Coupling resistance:
fixed installation for outer ø:
up to 12mm: 5x cable ø
>12 up to 20 mm: 7,5x cable ø
>20 mm: 10x cable ø
free movement for outer ø:
up to 12mm: 10x cable ø
>12 up to 20 mm: 15x cable ø
>20 mm: 20x cable ø
fixed installation for outer ø:
up to 12mm: 5x cable ø
>12 up to 20 mm: 7,5x cable ø
>20 mm: 10x cable ø
free movement for outer ø:
up to 12mm: 10x cable ø
>12 up to 20 mm: 15x cable ø
>20 mm: 20x cable ø
Structure Bare copper, fine wire conductor to DIN VDE 0295 cl.5, BS 6360 cl.5, IEC 60228 cl.5
Core insulation of cross-linked polyethylene (XLPE)
Core colour: black, brown, grey, green-yellow (green-yellow divided into 3) 3+3 core design
Cores stranded in concentric layers
1. screening with special aluminum foil
2. screening with copper braiding, tinned copper, coverage approx. 85%
Special PVC outer sheath
Sheath colour black (RAL 9005)
With meter marking
Bare copper, fine wire conductor to DIN VDE 0295 cl.5, BS 6360 cl.5, IEC 60228 cl.5
Core insulation of cross-linked polyethylene (XLPE)
Core colours: black, brown, grey, green-yellow
Cores stranded in concentric layers
1. screening with special aluminum foil
2. screening with copper braiding, tinned copper, coverage approx. 85%
Special PVC outer sheath
Sheath colour black (RAL 9005)
With meter marking
Prüfungen: Self-extinguishing and flame retardant according to DIN VDE 0482-332-1-2, DIN EN 60332-1-2/IEC 60332-1 (equivalent DIN VDE 0472 part 804 test method B)
Meets EMC requirements according to EN 55011 and DIN VDE 0875 part 11
Self-extinguishing and flame retardant according to DIN VDE 0482-332-1-2, DIN EN 60332-1-2/IEC 60332-1 (equivalent DIN VDE 0472 part 804 test method B)
Meets EMC requirements according to EN 55011 and DIN VDE 0875 part 11
Online-Product-Catalogue: Product Product
Data sheet: Download Download

Do you have any questions?

Do not hesitate to contact us

For Germany:

Please insert your ZIP-Code:

International:

Please use the international search
HELUKABEL worldwide

ZIP:

Sales staff:
Field representative