TM

cable marker

Produktfoto
Properties

Resistant to:

  • Water

  • Alcohol

  • Oils

  • Greases

  • Fuels

  • Alphatic solvents

  • Weak acids

  • Salts

  • Alkalis

Description

TM

Description

Self-adhesive, writable cable marker in practical pocket book size.

10 side marker on siliconised carrier cards.

Installation applications, for repair and maintenance.

Book dimension: 15 x 8 cm

Downloads
Data sheet

TM

Part no.

Type

Book
content

Size

mm

Description field

mm

Unit

Net EUR/100 items at a purchase of

1

2 - 5

6 - 10

91146

TM 50

90

15,0 x 50,0

15,0 x 25,0

1

o. r.

o. r.

o. r.

91180

TM 75

60

25,0 x 75,0

25,0 x 25,0

1

o. r.

o. r.

o. r.

91181

TM 150

30

25,0 x 150,0

25,0 x 25,0

1

o. r.

o. r.

o. r.

91147

TM 230

30

25,0 x 230,0

25,0 x 25,0

1

o. r.

o. r.

o. r.